CAD model selection
SK 4.5.6/3
Company
Schmidt-Kupplung Asia
Description
Schmidt-Kupplung Standard Asia
Bill of material
SK 4.5.6/3
CNSORDERNO
Order number
SK 4.5.6/3
KRMIN
Minimum radial offset capacity
13 mm
KR
Maximum radial offset capacity
50 mm
KV
Maximum linear range of the coupling
95 mm
KW
Maximum angular misalignment capacity
0.8 °
TKN
Continuous torque rating of the coupling
45 Nm
TKMAX
Maximum torque capacity of the coupling
85 Nm
MIN
Maximum speed of the coupling
1.900 1/min
CT
Torsional stiffness
10 kNm/rad
D
Coupling diameter
60 mm
R
Swing diameter
62 mm
J
Moment of inertia
3.1 kg cm2
CNSMASSEXACT
Weight
0.6 kg
L
Coupling length
44 mm
L1
Disc thickness
8.0 mm
F
Bolt circle diameter
45 mm
D1
Bore diameter
25 mm
M
Quantity x size of the threaded holes
3xM6
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.